IESNA:LM-63-2002
[TEST]P1056168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1121
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
562.9 558.8 556.3 552.2 546.8 539.3 530.6 520.7 509.5 497.1
483.4 468.5 452.7 436.6 419.2 401.4 383.2 364.5 345 325.2
304 283.7 263 242.3 221.2 200.1 178.5 155.7 134.2 113.9
92 72.5 53.8 36.5 20.7 7.5 0
562.9 565.4 562.5 556.3 547.6 537.2 524.8 511.1 496.6 480.5
463.5 445.3 426.2 406.8 386.5 365.3 344.2 322.7 301.1 279.2
257.2 234.9 212.9 191 169.4 148.3 127.6 107.7 87.8 69.6
55.9 43.9 32.7 22.8 14.1 6.6 0
562.9 560.4 555.1 544.7 532.3 518.6 502.4 484.6 465.6 444.9
423.3 400.1 376.5 352.5 328.5 304 280.4 257.2 234.9 212.1
190.5 169.8 149.5 130.9 111.8 97.8 85.7 75 64.2 54.3
44.7 36 27.8 19.9 12.8 6.2 0
562.9 561.3 552.2 539.3 524.4 507.4 488.8 467.2 443.2 418.4
392.7 366.6 340.5 314.4 288.7 263.9 239 215.8 194.3 174
154.1 134.6 120.5 109.4 97.8 86.6 76.2 67.1 58 49.3
41 33.6 25.7 18.6 12 5.4 0
562.9 562.1 554.6 541.8 525.6 508.2 487.1 463.9 439.5 413
385.2 357.1 330.5 304 278.4 253.1 230.3 207.9 186.8 166.9
146.6 130.9 118.9 107.7 96.1 85.7 75.8 66.7 58 49.3
41.4 33.6 26.1 18.6 12 5.8 0
